- 3 different sizes deliver 1,500 to 9,600 lumens
- Modern slim design with decorative wall mounting plate included (for select options only)
- Multiple ways to mount using standard ½” threaded tool-less adjustable knuckle
- Easily select between 5 color temperatures (2700K-3000K, 3500K-4000K-5000K OR 3000K-3500K-4000K-5000K-6500K)
- Integrated Photocell for Dusk to Dawn operation than can be turned on or off for manual switch operation
- Constructed of rugged die-cast aluminum housing in textured bronze finish
- 50,000 hours of rated lifespan
- IP65 Rated and sealed against dust and water perfect for demanding outdoor applications
- 2 or 5 year warranty options
Your internet browser isn't supported.
ARFL50DBZ
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | ARFL Series Slim Wall & Flood Light |
| Description | ARFL Wall Floodlight, Diecast, 45W, 5CCT, Dusk To Dawn, 120V, Bronze Housing. |
Product Details
| Lamp Type | LED |
| UPC | 080083260966 |
| Amperage Rating | 0.375A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120V |
| Wattage | 45W |
| Product Weight | 3.1 |
| Case Quantity | 4 |
| Pallet Quantity | 192 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |