Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

ALP Series Premium Area Light

  • 3 Adjustable LED brightness settings (9000-6000-4000lm or 9000-6000-4500lm)
  • 3 Selectable (3000K-4000K-5000K) or 5 Selectable(3000K-3500K4000K-5000K-6500K) light color temperatures
  • NEMA 3-Pin replaceable photocell for Dusk to Dawn operation (Photocell Included)
  • Constructed of rugged die cast aluminum housing in textured gray finish
  • 50,000 hours (about 5 and a half years) of rated life
  • UV resistant prismatic PC lens with Type V distribution
  • IP65 rated sealed against dust and water
  • Universal power supply 120-277V, with 0-10V Dimmability down to 10%
  • 5-year warrant
ALP Series Premium Area Light

ALP Series Premium Area Light

Super Selectable Dusk to Dawn Area Lighting

The ALP Premium LED Area Light delivers a versatile security lighting solution with many configuration possibilities by integrating three brightness settings and three or five selectable CCT color temperatures via a switch located on the fixture housing. The ALP Series delivers up to 9000 lumens maximum brightness of glare-free light, is constructed from corrosion-resistant die-cast metal housing, and will last more than 50,000 hours of maintenance-free use. The included replaceable 3-Pin NEMA photocell ensures light comes on at night and goes off during the day. Wall and Pole mounting hardware are included. The 60W LED area light replaces up to 250W metal halide and has a 5-year warranty.

Maximum versatility all in 1

Maximum versatility all in 1

Designed to maximize versatility, the ALP is available in 1 compact size with 3-lumen settings and 3 or 5 color temperature settings, as well as a NEMA 3-PIN photocell. These D2D area lights are perfect for all general-purpose security area lighting applications.

Never be left out in the dark

Never be left out in the dark

The ALP Series area lights have an integrated photocell sensor that automatically detects when the sun has gone down and activates the light.

Now with Motion Sensors

Now with Motion Sensors

The ALP90CLMTN model features an integrated motion sensor with 120-degree motion detection angle and up to 26 feet detection range.

Multiple ways to mount

Multiple ways to mount

These area lights can be wall mounted using the included lag screws or can be mounted to any standard round pole mount (sold separately).

Resources

FAQs