- 6 inch LED recessed downlight with integral driver and JBox
- 2-in-1 mounting options: canless (no housing) or LED Trim retrofit into existing housing
- Field selectable 5-CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 90 CRI minimum
- Provides 35,000 hours of maintenance-free operation
- 6 inch delivers 900 lumens
- 120V LE/TE phase cut dimming to 5% with select controls
- ENERGY STAR, Air-tite, IC-Rated
- 5-Year Warranty
Your internet browser isn't supported.
CJB6099FS1EMWR
Specifications
Product Description
| Brand Name | Halo |
| Family | CJB Integrated JBox Downlight |
| Description | 6 inch 2-in-1 Installation 900lm, 5CCT, integrated JBox, Matte White |
Product Details
| Lamp Type | LED |
| UPC | 080083266494 |
| Amperage Rating | 0.08A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 9.2W |
| Product Weight | 1.21 |
| Case Quantity | 4 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |