- 4 inch LED recessed downlight with integral driver and JBox
- Canless (no housing)
- Field selectable 5-CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 90 CRI minimum
- Provides 35,000 hours of maintenance-free operation
- 4 inch delivers 600 lumens
- 120V LE/TE phase cut dimming to 5% with select controls
- ENERGY STAR, Air-tite, IC-Rated
- 5-Year Warranty
Your internet browser isn't supported.
CJB4069FS1EMW
Specifications
Product Description
| Brand Name | Halo |
| Family | CJB Integrated JBox Downlight |
| Description | 4 inch Canless 600lm, 5CCT, integrated JBox, Matte White |
Product Details
| Lamp Type | LED |
| UPC | 080083266234 |
| Amperage Rating | 0.067A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 7.7W |
| Product Weight | 0.84 |
| Case Quantity | 4 |
| Pallet Quantity | 504 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |