- LT 5/6" Recessed Smooth Splay LED Trim - Matte Black
- Installs into most 5/6-inch recessed housings
- 5-color field-seleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K, 90 plus CRI
- Lens & Trim: Matte black plastic non-conductive dead-front trim and regressed flat lens
- Matte Black, Tuscan Bronze, Satin Nickel, and Paintable Matte White Decorative Overlays (sold separately)
- Brightness (at 3000K): 690 lumens
- Dimming: Dims to 10 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Orange LED Quick Connect and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 35,000 life hours of maintenance-free operation
- 5-Year Warranty
Your internet browser isn't supported.
LTT5607FSMBSS
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed LED Trims |
Description | 5/6-inch Recessed Smooth Splay LED Trim, 803 lumens, 90+ CRI, field selectable CCT: 2700K,3000K, 3500K, 4000K, 5000K, Matte Black, Plastic-free & Fully Recyclable |
Product Details
Lamp Type | LED |
UPC | 080083309504 |
Amperage Rating | 0.065A |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8.75W |
Case Quantity | 4 |
Pallet Quantity | 440 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |