- LT 4" Recessed Baffle LED Trim - Matte Black (6-Pack)
- Installs into most 4-inch recessed housings
- 5-color field-seleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K, 90 plus CRI
- Lens & Trim: Matte black plastic non-conductive dead-front trim and regressed flat lens
- Matte Black, Tuscan Bronze, Satin Nickel, and Paintable Matte White Decorative Overlays (sold separately)
- Brightness (at 3000K): 685 lumens
- Dimming: Dims to 10 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Orange LED Quick Connect and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 35,000 life hours of maintenance-free operation
- 5-Year Warranty
Your internet browser isn't supported.
LTT406FSMB-6PK
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed LED Trims |
Description | 4-inch Recessed Baffle LED Trim, 685 lumens, 90+ CRI, field selectable CCT:2700K,3000K, 3500K, 4000K, 5000K, Matte Black, 6-Pack, Plastic-free & Fully Recyclable |
Product Details
Lamp Type | LED |
UPC | 080083309542 |
Amperage Rating | 0.067A |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8W |
Case Quantity | 1 |
Pallet Quantity | 189 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |