- LT 4" Recessed Baffle LED Trim - Matte Black (4-Pack)
- Installs into most 4-inch recessed housings
- 5-color field-seleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K, 90 plus CRI
- Lens & Trim: Matte black plastic non-conductive dead-front trim and regressed flat lens
- Matte Black, Tuscan Bronze, Satin Nickel, and Paintable Matte White Decorative Overlays (sold separately)
- Brightness (at 3000K): 685 lumens
- Dimming: Dims to 10 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Orange LED Quick Connect and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 35,000 life hours of maintenance-free operation
- 5-Year Warranty
Your internet browser isn't supported.
LTT406FSMB-4PK
Specifications
Product Description
| Brand Name | Halo |
| Family | LT Recessed LED Trims |
| Description | 4-inch Recessed Baffle LED Trim, 685 lumens, 90+ CRI, field selectable CCT:2700K,3000K, 3500K, 4000K, 5000K, Matte Black, 4-Pack, Plastic-free & Fully Recyclable |
Product Details
| Lamp Type | LED |
| UPC | 080083309344 |
| Amperage Rating | 0.067A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 8W |
| Case Quantity | 1 |
| Pallet Quantity | 270 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |