- LT 4" Recessed Baffle LED Trim - Matte White
- Installs into most 4-inch recessed housings
- 5-color field-seleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K, 90 plus CRI
- Lens & Trim: Matte white plastic non-conductive dead-front trim and regressed flat lens
- Matte Black, Tuscan Bronze, Satin Nickel, and Paintable Matte White Decorative Overlays (sold separately)
- Brightness: 900 lumens (nominal)
- Dimming: Dims to 10 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Orange LED Quick Connect and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 35,000 life hours of maintenance-free operation
- 5-Year Warranty
Your internet browser isn't supported.
LT4099FS1EWHR
Specifications
Product Description
| Brand Name | Halo |
| Family | LT Recessed LED Trims |
| Description | 4-inch Recessed Baffle LED Trim, 900 lumens, 90+ CRI, field selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K. Matte White, recyclable. |
Product Details
| Lamp Type | LED |
| UPC | 080083284009 |
| Amperage Rating | 0.08A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 9.4W |
| Product Weight | 0.57 |
| Case Quantity | 4 |
| Pallet Quantity | 576 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |