- Off-Grid – completely free to operate, plus no expensive wiring required
- All-in-one design with LED, Solar Panel, and Battery built in for easy installation
- 3 lumen packages at 5000K for varying brightness needs (1000, 1500, 3000 lumens)
- Motion sensor included with 120° detection range and 25’ distance
- 3 selectable modes of operation with remote control
- Including Motion, Dusk-to-dawn, and Motion + Dusk-to-dawn
- Battery runs up to 90mins at maximum output on full charge and lasts up to 500 cycles
- Battery recharges in 8 hours in full sun
- Fixture can be mounted up to 15ft on a wall or pole
- 1-year warranty for added peace of mind
- D2D mode runs for 8 hours at 10% lumen output
- 8-hour recharge time to 100
Your internet browser isn't supported.
SBL15A50GY
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | Solar Area Light - All in 1 |
| Description | Solar Barn Light, 1500 Lumen, 5000K, Motion plus Dusk to Dawn, Gray |
Product Details
| Lamp Type | LED |
| UPC | 080083260485 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Wall/Pole Mount |
| Voltage Rating | Solar |
| Wattage | 11.5W |
| Product Weight | 2.83 |
| Case Quantity | 2 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |