- 3 selectable color temperatures: 2700K, 3000K and 4000K; 90 CRI
Your internet browser isn't supported.
HU1118D9SP
Specifications
Product Description
| Brand Name | Halo |
| Family | HU11 LED SeleCCTable™ Under Cabinet |
| Description | 18" Integrated Undercabinet, Selectable CCT (2700K-4000K), Dimmable, White. |
Product Details
| Lamp Type | LED |
| UPC | 080083875863 |
| Amperage Rating | .067 |
| Color Temperature Max | 4000K |
| Mounting | Under Cabinet |
| Voltage Rating | 120V |
| Wattage | 8 W |
| Product Weight | 1.25 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 18" |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |