- 3 selectable color temperatures: 2700K, 3000K and 4000K; 90 CRI
Your internet browser isn't supported.
HU115MB
Specifications
Product Description
| Brand Name | Halo |
| Family | HU11 LED SeleCCTable™ Under Cabinet |
| Description | Halo Integrated Undercabinet,Matte Black Finish |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083907069 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120V |
| Product Weight | 0.27 |
| Case Quantity | 20 |
| Pallet Quantity | 3200 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |