- ENERGY STAR® qualified. Learn more at energystar.gov
- Less than 3/4" overall fixture height
- Heavy gauge aluminum housing
- Cord and plug or Direct wire
- Even light distribution
- Mounting hardware included
- Available in White and Matte Black Finishes
Your internet browser isn't supported.
HU109MB
Specifications
Product Description
| Brand Name | Halo |
| Family | HU11 LED SeleCCTable™ Under Cabinet |
| Description | HALO HU10 LED UNDERCABINET SPLICE BOX, LO-PRO, BLACK |
| Other Products Used With | HU30 LED SeleCCTable™ Undercabinet |
Product Details
| Lamp Type | N/A |
| UPC | 080083694365 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 20 |
| Pallet Quantity | 1440 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |