- Round 4-inch and 6-inch low-profile surface mount fixtures for residential downlighting
- Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- 5-color Field-SeleCCTable 27/30/35/40/5000K; 90+ CRI
- Bulk Packs: Selectable or Dedicated 3000K, 4000K, 5000K
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal): 800/1000 (dedicated); 900/1200 lm (SeleCCTable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLCE609930-18P-CA
Specifications
Product Description
| Brand Name | Halo | 
| Family | HLCE Surface Mount LED Disk Lights | 
| Description | 6" Disk Light, 967 Lumens, 90 CRI, 3000K, 18 Pack, CA | 
Product Details
| Lamp Type | LED | 
| UPC | 080083276943 | 
| Amperage Rating | 0.11A at 120V | 
| Aperture | 6 Inch | 
| Color Temperature Max | 3000K | 
| Mounting | Direct Mount | 
| Voltage Rating | 120V | 
| Wattage | 13.6 W | 
| Product Weight | 13.51 | 
| Case Quantity | 1 | 
| Pallet Quantity | 24 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | No | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
