- Round 4-inch and 6-inch low-profile surface mount fixtures for residential downlighting
- Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- 5-color Field-SeleCCTable 27/30/35/40/5000K; 90+ CRI
- Bulk Packs: Selectable or Dedicated 3000K, 4000K, 5000K
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal): 800/1000 (dedicated); 900/1200 lm (SeleCCTable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLCE4079FS-12P-CA
Specifications
Product Description
| Brand Name | Halo |
| Family | HLCE Surface Mount LED Disk Lights |
| Description | 4-inch LED Disk Light, 900 lumens, 90+ CRI, 5CCT (2700K, 3000K, 3500K, 4000K, 5000K), Phase Cut, dimming 10%, Matte White, 12 Pack California |
Product Details
| Lamp Type | LED |
| UPC | 080083286782 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 40 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |