- Low profile surface mount fixture for ceiling or wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in most 3-1/2" and 4" ceiling junction and pancake boxes
- 120V input, phase dimming down to 10%
- Dedicated 3000K CCT
- Damp location rated
- 5 Year Warranty
Your internet browser isn't supported.
HLCE4079501EWH-12P
Specifications
Product Description
| Brand Name | Halo |
| Family | HLCE Surface Mount LED Disk Lights |
| Description | 4" Disk Light, 800 lumens, 5000K, 90CRI, 12 pack |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083287369 |
| Amperage Rating | 0.09A at 120V |
| Aperture | 4 Inch |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 10.4W |
| Product Weight | 1.0 |
| Case Quantity | 1 |
| Pallet Quantity | 75 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |