- Dedicated 3000K, 4000K, 5000K; 90 CRI minimum
 - Below the ceiling installation, no clips or plates needed
 - Installs in most 3-1/2" and 4" standard and pancake junction boxes
 - Dimmable down to 10%
 - Damp Location Listed
 
Your internet browser isn't supported.
HLCE6099501EWH-12P
Specifications
Product Description
| Brand Name | Halo | 
| Family | HLCE Surface Mount LED Disk Lights | 
| Description | 6-inch Disk Light, 1000 lumens, 5000K 90 CRI, 12 pack | 
Product Details
| Lamp Type | LED | 
| UPC | 080083287383 | 
| Amperage Rating | 0.11A at 120V | 
| Aperture | 6 Inch | 
| Color Temperature Max | 5000K | 
| Mounting | Direct Mount | 
| Voltage Rating | 120V | 
| Wattage | 13.1W | 
| Product Weight | 1.0 | 
| Case Quantity | 1 | 
| Pallet Quantity | 32 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | No | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |