- Smart Wi-Fi non-motion Security floodlight with white tuning (2200K - 6500K) + 16 million colors + wireless dimming all via the WiZ App
- Configure and control quickly with the WiZ App over Wi-Fi, no hub necessary
- Create Schedules, Group Fixtures together, Control with your voice or App from anywhere
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Minimal design with sleek lens design. Available in White and Black finish
- Wall or eave mounted to recessed or surface junction boxes
- Wet location listed perfect for outdoor use
- Delivers 2200 lumens with 50,000 hours of long-life LEDs
Your internet browser isn't supported.
ESF2ARGBWFB-WIZ
Specifications
Product Description
| Brand Name | Halo |
| Family | ESF Smart Wi-Fi LED Floodlights Connected by WiZ Pro |
| Description | Flood Black with RGBW and WIZ |
Product Details
| Lamp Type | LED |
| UPC | 080083260300 |
| Amperage Rating | 0.23A at 120V |
| Color Temperature Max | 6500K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 28.6W |
| Product Weight | 1.35 |
| Case Quantity | 2 |
| Pallet Quantity | 288 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |