- Direct mount - does not require recessed housing or junction box
- Delivers up to 550 lumens
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 2700, 3000, 3500, and 4000 K fixed CCT
- Wet location listed for showers and protected ceilings
- Dimmable with 120V dimmers
- Five-year limited warranty
Your internet browser isn't supported.
HLB3RTRMSN
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB3 3" Slim Canless Direct Mount |
| Description | 3 in. round decorative overlay, satin nickel |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083879229 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | Accessory |
| Recessed Trim | Overlay |
| Voltage Rating | N/A |
| Product Weight | 0.09 |
| Case Quantity | 6 |
| Pallet Quantity | 5940 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |