- HALO HLB 20-ft Extension Cord for use between fixture and remote driver junction box
- For use with 5-color seleCCTable(TM) fixtures
- Reference spec sheets and instruction sheets for compatability and installation
Your internet browser isn't supported.
HLB20FSEC
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights |
| Description | 20 ft. Plenum Rated Field Selectable Extension Cable |
Product Details
| Lamp Type | N/A |
| UPC | 080083876303 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 30 |
| Pallet Quantity | 2160 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 20' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |