Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 01, 2023

AL4850LPC Series

  • Maintenance-free LEDs with 50,000 hours of life
  • 120VAC
  • 5,400 Lumens in 5000K color temperature
  • Integrated photocontrol provides nighttime ON, daytime OFF
  • Durable, die-cast aluminum housing
  • Sturdy mounting arm installs to walls or poles
AL4850LPC Series

AL4850LPC Series

Overview

The Halo AL4850 LED bronze area light provides superior performance with the added feature of minimal uplight (wasted light in the sky). Using state of the art technology, the AL4850 removes the need for a drop lens, while still maintaining broad area coverage. Rugged construction includes a dusk to dawn photocontrol for nighttime ON and daytime OFF functionality, which provides a reliable security solution. The AL4850 is perfect for illuminating large areas like barns, side roads, pathways, or security lighting.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?