- Broad range of trims, distribution can easily be changed in the field
- Optional adapter allows rimless installation
- Interchangeable 15, 25, 40 and 55 degree LED optics provide focus
- Optional media holder accepts one or two lens or filters
- Locking 365° rotation and 45° tilt holds any aiming position
- Translating center beam optics aligns primary reflector with aperture
- Got Nail bar hangers support housing at any point along rails
- UNV 120-277V 50/60Hz driver provides noise free operation
- Continuous dimming, 100% to 1% with LE/TE phase cut & 0 -10V control
Your internet browser isn't supported.
TL3LWW6GMWRL
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36A LED 3" Round New Construction Downlight |
| Description | 3.25 aperture conical lens wall wash, rimless, matte white |
Product Details
| Lamp Type | N/A |
| UPC | 080083840014 |
| Amperage Rating | N/A |
| Aperture | 3 1/4 Inch |
| Mounting | Recessed |
| Recessed Trim | Wall Wash |
| Voltage Rating | N/A |
| Product Weight | 0.2 |
| Case Quantity | 6 |
| Pallet Quantity | 2700 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |