- Suitable for 2x6 residential or shallow plenum commercial
Your internet browser isn't supported.
OTL3MW
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36A LED 3" Round New Construction Downlight |
| Description | 3-inch, Round oversized trim ring, White |
Product Details
| Lamp Type | N/A |
| UPC | 080083851911 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.18 |
| Case Quantity | 6 |
| Pallet Quantity | 1260 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |