- Suitable for 2x6 residential or shallow plenum commercial
- Broad range of trims, Optional adapter allows rimless installation
- Field-interchangeable optics: 15°, 25°, 40° and 55°
- Locking 365° rotation and 45° tilt holds any aiming position
- Translating center beam optics aligns primary reflector with aperture
- Got Nail!™ bar hangers, Insulated Ceiling (IC) rated
- Available in 2700K, 3000K, 3500K, 4000K, or Dim-to-warm
- Universal Voltage 120V-277V, phase cut or 0-10V dimming down to 1%
- 3 wattage options and 3 driver options (details on spec sheet)
Your internet browser isn't supported.
CE3R
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36A LED 3" Round New Construction Downlight |
| Description | 3 Inch Round Collar Extender. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083851898 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | Ceiling Mount |
| Voltage Rating | N/A |
| Product Weight | 0.18 |
| Case Quantity | 6 |
| Pallet Quantity | 1260 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |