- H2550 5" Shallow New Construction Recessed Housing with Orange LED Quick Connect
- IC-Rated: UL Certified for installation in contact with loose-cell insulation
- AIRTITE(TM) housing and compression gasket improves air quality and energy efficiency by keeping exterior/attic air from coming into conditioned spaces
- Ideal for both residential / commercial new construction applications in SHALLOW 2x6 framing or T-grid ceilings
- Q-Channel bars increase rigidity and stability, while with Pass-N-Thru(TM) design allows for tool-less shortening
- Got Nail!(TM) Bar Hangers with pre-installed nails, automatic leveling flange, T-grid compatible and more
- Junction box with 4 Slide-N-Side(TM) Wire Traps for fast wiring of non-metallic sheathed cable, along with 4 ½” knockouts for conduit, Includes 3 Push-in wire nuts (120V Input)
- Plaster Frame with regressed locking screws for locking Bar Hangers and housing adjustment to accommodate up to 1"-thick ceilings
- Movable junction box can rotate 90 degree to avoid obstructions when needed
- Compatible with all 5" HALO LED Trims
- 5-year limited warranty
Your internet browser isn't supported.
H2550ICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | Shallow New Construction Housings (Next Gen) |
| Description | 5" IC, Air-Tite, Shallow New Construction, LED Housing, 120V/277V |
Product Details
| Lamp Type | LED |
| UPC | 080083297702 |
| Amperage Rating | N/A |
| Aperture | 5 Inch |
| Mounting | Recessed |
| Voltage Rating | 120/277V |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |