- Available in 4” and 6”
- Regressed prismatic lens for superior glare reduction
- Options with canless or retrofit installation
- Options with selectable lumen output
- 5 selectable color temperature options and dim-to-warm option
- Dims to 5%, options with phase cut or 0-10V control
- Round and square decorative overlays available
- Air-tite and wet location listed
Your internet browser isn't supported.
HLBC6LS9FSD2W1EMWR
Specifications
Product Description
| Brand Name | Halo |
| Family | HLBC Slim Regressed Canless Downlight |
| Description | 6" downlight, 900/1100 selectable lumens 90 CRI selectable CCT D2W option 120V 60Hz LE & TE phase cut 5 percent dimming matte white flange canless or retrofit installation compliant all states but CA |
Product Details
| Lamp Type | LED |
| UPC | 080083263219 |
| Amperage Rating | 0.13A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Ceiling |
| Voltage Rating | 120V |
| Wattage | 16W |
| Product Weight | 2.0 |
| Case Quantity | 4 |
| Pallet Quantity | 360 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |