- Available in 4” and 6”
- Regressed prismatic lens for superior glare reduction
- Options with canless or retrofit installation
- Options with selectable lumen output
- 5 selectable color temperature options and dim-to-warm option
- Dims to 5%, options with phase cut or 0-10V control
- Round and square decorative overlays available
- Air-tite and wet location listed
Your internet browser isn't supported.
HLBC4RTRMSN
Specifications
Product Description
| Brand Name | Halo |
| Family | HLBC Slim Regressed Canless Downlight |
| Description | 4" Round Overlay Satin Nickel. |
Product Details
| Lamp Type | N/A |
| UPC | 080083263295 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Recessed Trim | Overlay |
| Voltage Rating | N/A |
| Product Weight | 0.6 |
| Case Quantity | 1 |
| Pallet Quantity | 588 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |