- ENERGY STAR® certified
- 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
- Lumens: 600, 900, 1200
- Retrofits existing 5 or 6" housings with screwbase adapter included"
- Use with 5 and 6" LED housings - new construction and remodel"
- Dimmable
- Dual-mount: Torsion Spring and Push-N-Twist clip models
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
Your internet browser isn't supported.
HALO
RL56TRMMBB
Specifications
Product Description
Brand Name | Halo |
Family | RL Recessed LED Trims |
Description | 5/6-inch overlay, Matte Black, Baffle |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083268504 |
Amperage Rating | N/A |
Aperture | 5/6 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.05 |
Case Quantity | 6 |
Pallet Quantity | 750 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |