- 3", 4", 5/6" Recessed LED Trims are compatible with most recessed housings
- CCT (6-Position Switch): 5 Color Field-SeleCCTable (2700-5000K) + Dim-to-Warm (3000K dims to 1800K)
- Dim-To-Warm (D2W) Technology: As you dim using a standard dimmer, the light's color temperature will warm 3000K-1800K
- Die-cast aluminum baffled LED trim with curved regressed lens
- Selectable Lumen options available: 3" - 500 lm, 4" - 600/900 lm, 6" - 600, 900/1200 lm
- 5% Phase Cut (LE/TE) Dimming (with compatible dimmers)
- Wet location listed for showers or covered outdoor locations
- Included: Recessed LED Trim, E26 medium socket adapter, and mounting hardware (3" & 4"-friction blades and 5/6"-torsion springs & friction blades)
- Specs: 70,000 hrs • 90+ CRI • 120V • AIR-TITE™ • ENERGY STAR™ certified • IC-Rated
- 5-Year Warranty
Your internet browser isn't supported.
RL4LS9FSD2W1EWH-C
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Recessed LED Trims |
| Description | 4-inch recessed LED retrofit module, 600/900 selectable lumens (nominal), 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cut 5% dimming, matte white flange |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083259021 |
| Amperage Rating | 0.091A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V 60 Hz |
| Wattage | 11 W |
| Product Weight | 0.59 |
| Case Quantity | 4 |
| Pallet Quantity | 576 |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |