- ENERGY STAR® certified
- 2700K, 3000K, 3500K, 4000K or 5000K color temperature
- 80 or 90 CRI
- Retrofits existing 3" housings with screwbase adapter included
- Use with Halo 3" LED housings - new construction & remodel
- Dimmable
- Push-N-Twist Universal installation clips
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant, and cULus Listed
Your internet browser isn't supported.
RL3TRMSN
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Recessed LED Trims |
| Description | 3-inch decorative overlay, satin nickel |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083130443 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Recessed Trim | Overlay |
| Voltage Rating | N/A |
| Product Weight | 0.04 |
| Case Quantity | 6 |
| Pallet Quantity | 2688 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |