- ENERGY STAR® certified
- 2700K, 3000K, 3500K, 4000K or 5000K color temperature
- 80 or 90 CRI
- Retrofits existing 3" housings with screwbase adapter included
- Use with Halo 3" LED housings - new construction & remodel
- Dimmable
- Push-N-Twist Universal installation clips
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant, and cULus Listed
HALO
RL3TRMMW
Specifications
Product Description
Brand Name | Halo |
Family | RL Recessed LED Trims |
Description | 3-inch overlay, Matte White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083130429 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Accessory |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.04 |
Case Quantity | 6 |
Pallet Quantity | 2688 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |