- Below the ceiling installation, no clips or plates needed
- Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
- Field selectable 5CCT (2700K, 3000K, 3500K, 4000K, 5000K), 90 CRI minimum
- Dimmable down to 10%
- Wet location listed
- 9" Motion Sensor option available
Your internet browser isn't supported.
HLSMS9129FS1E-CA
Specifications
Product Description
| Brand Name | Halo |
| Family | HLS Tapered Surface Mount LED Disk Lights |
| Description | 9-inch LED Disk Light with Motion Sensor, 1300 lumens, 90CRI, 5CCT, Phase Cut dimming 10%, Matte White finish, Single pack- California. |
Product Details
| Lamp Type | LED |
| UPC | 080083287123 |
| Amperage Rating | 150 mA |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 17.5W |
| Case Quantity | 1 |
| Pallet Quantity | 64 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |