- Round 4-, 6-, 9-, and 9-inch motion low-profile surface mount fixtures for residential downlighting
- Installs in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- Ultra-fast mounting with twist-release lens and keyhole slots (no clips or plates needed)
- 5-color Field-SeleCCTable 27/30/35/40/5000K or Dedicated 3000K, 4000K, 5000K; 90+ CRI
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal lumens): 800, 1000, 1300 (dedicated); 800, 1200, 1300 (selectable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit)
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLS6099301EWH-6BP-CA
Specifications
Product Description
| Brand Name | Halo |
| Family | HLS Tapered Surface Mount LED Disk Lights |
| Description | 6" LED surface light, 900 lumens (nominal), 90 CRI, 3000K CCT, 120V 60Hz, LE and TE phase, matte white flange cut 10 percent dimming, Qty 6 bulk pack (not for individual sale), California compliant |
Product Details
| Lamp Type | LED |
| UPC | 080083257164 |
| Amperage Rating | 0.128A |
| Aperture | 6 Inch |
| Color Temperature Max | 3000K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 15.4 W |
| Product Weight | 3.85 |
| Case Quantity | 1 |
| Pallet Quantity | 150 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |