Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 16, 2026

Replace with FMNL Flush Mount LED Downlights with Night Light

FM Flush Mount LED Puff Downlight

  • Round 8, 11, & 15-inch sizes available
  • Install into most standard junction boxes and recessed housings
  • Field-SeleCCTable: 30/40/5000K (8"), 27/30/35/40/5000K (11" & 15"); 90+ CRI
  • Lens & Trim: Injection molded acrylic round lens with tool-less twist and lock lens retention design for easy maintenance
  • Brightness (nominal): 8"-920 lm, 11"-1250 lm, & 15"-1510 lm
  • Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
  • Includes mounting and wiring hardware for installation into j-boxes include housing retrofit kit for 5" / 6" housings
  • Damp location rated, IC-rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
FM Flush Mount LED Puff Downlight

FM Flush Mount LED Puff Downlight

Overview

The HALO Flush Mount Series is an energy-efficient puff LED flush mount with a field-selectable CCT switch that enables customization from warm to daylight to suit any decor. The FM has flicker-free dimming down to 10%, round low-profile lens, and LEDs rated for 50,000 hours. The FM LED energy savings are up to 80% over traditional incandescent or fluorescent options. Typical surface mount applications include bedrooms, closets, corridors, stairways, and utility rooms.

Selectability at your fingertips

Selectability at your fingertips

Easily select the color temperature with a flip of the switch during installation to get the light just right.

Excellent energy savings

Excellent energy savings

The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options.

Perfect for general lighting

Perfect for general lighting

The FM works perfectly with surface mount applications such as bedrooms, closets, corridors, stairways, and utility rooms.

Resources

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?