- Two modes: downlight mode and night light mode
- Downlight mode - 5 selectable color temperatures plus Dim-to-Warm
- Dim-to-Warm (D2W) technology included: use your dimmer to warm color temperature from 3000K-1500K
- 2000K CCT gentle glow for night light mode
- Toggle switch On-Off-On to change between downlight mode and night light mode
- Installs into 4", 5", and 6" new construction and remodel housings
- Downlight mode and night light mode both dimmable to 5% with 120V input, phase cut dimming
- Up to 1000 lumens delivered in downlight mode
- Wet location listed, Air-Tite, IC rated
- 50K life hours and five-year limited warranty
Your internet browser isn't supported.
RLNL4079FSD2W1EWH
Specifications
Product Description
| Brand Name | Halo |
| Family | Night Light Recessed LED Trims |
| Description | 4" Night Light recessed LED retrofit module, 760 lumens, 90 CRI min., 2700K, 3000K, 3500K, 4000K, 5000K selectable CCT with D2W option, 120V 60Hz, LE and TE phase cut 5 percent dimming. |
Product Details
| Lamp Type | LED |
| UPC | 080083268047 |
| Amperage Rating | 0.067A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 8.09W |
| Product Weight | 0.85 |
| Case Quantity | 4 |
| Pallet Quantity | 504 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |