- Round 6" slim canless LED downlights (24-Pack)
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 900 lm (nominal)
- Dimming: Dims to 10% (phase cut LE/TE), 120V input
- Includes IC-rated fixture and remote driver / junction box (Does not include Slide-N-Side wire traps
- Mounting Brackets sold separately)
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLBE6099301EMWR-24PK
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Smooth-Lens Canless LED Downlights |
| Description | 6-inch LED surface light, 900 lumens (nominal), 90 CRI minimum, 3000K CCT, 120V 60Hz, LE and TE phase cut 10 percent dimming, matte white flange, recyclable packaging, 24 bulk pack. |
Product Details
| Lamp Type | LED |
| UPC | 080083265565 |
| Amperage Rating | 0.112A |
| Color Temperature Max | 3000K |
| Mounting | Direct Mount |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 13.5W |
| Product Weight | 29.81 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |