- Round 6" slim canless LED downlights (12-Pack)
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 900 lm (nominal)
- Dimming: Dims to 10% (phase cut LE/TE), 120V input
- Includes IC-rated fixture and remote driver / junction box (Does not include Slide-N-Side wire traps
- Mounting Brackets sold separately)
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
HLBE6099301EMWR-12PK
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Smooth-Lens Canless LED Downlights |
Description | 6-inch LED surface light, 900 lumens (nominal), 90 CRI minimum, 3000K CCT, 120V 60Hz, LE and TE phase cut 10 percent dimming, matte white flange, recyclable packaging, 12 bulk pack |
Product Details
Lamp Type | LED |
UPC | 080083265541 |
Amperage Rating | 0.112A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Direct Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 13.5W |
Product Weight | 15.59 |
Case Quantity | 1 |
Pallet Quantity | 30 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |