- Round 4" slim canless LED downlights (24-Pack)
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 600 lm (nominal)
- Dimming: Dims to 10% (phase cut LE/TE), 120V input
- Includes IC-rated fixture and remote driver / junction box (Does not include Slide-N-Side wire traps
- Mounting Brackets sold separately)
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLBE4069301EMWR-24PK
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Smooth-Lens Canless LED Downlights |
| Description | 4-inch LED surface light, 600 lumens (nominal), 90 CRI minimum, 3000K CCT, 120V 60 HZ, LE and TE phase cut 10 percent dimming, matte white flange, recyclable packaging, 24 bulk pack. |
Product Details
| Lamp Type | LED |
| UPC | 080083265527 |
| Amperage Rating | 0.083A |
| Aperture | 4 Inch |
| Color Temperature Max | 3000K |
| Mounting | Direct Mount |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 10W |
| Product Weight | 22.2 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |