- Canless 4" & 6" downlight
- Sold in contractor friendly bulk packs of 12 and 24 units
- Fixed 3000K soft white color temperature
- Polymer trim with smooth lens
- Ultra-slim 1/2" thin design and installs in 2x2 plenum space
- Held securely in 0.5"-1.25" thick ceilings with retention springs
- Canless installation, no additional housing or junction box required
- Up to 1025 nominal lumens
- 120V Input, dimmable down to 10% with select phase cut dimmers
- Wet location listed for showers and protected ceilings
- Air-tite and suitable for direct contact with insulation
- Accessory mounting bracket sold separately
- Five year limited warranty
HALO
HLBE4069301EMWR-12PK
Specifications
Product Description
Brand Name | Halo |
Family | HLBE Slim Lite Canless LED Downlight Bulk Packs |
Description | 4-inch LED surface light, 600 lumens (nominal), 90 CRI minimum, 3000K CCT, 120V 60 HZ, LE and TE phase cut 10 percent dimming, matte white flange, recyclable packaging, 12 bulk pack |
Product Details
Lamp Type | LED |
UPC | 080083265503 |
Amperage Rating | 0.083A |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Direct Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 10W |
Product Weight | 11.53 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |