- Durable diecast constructed light head with UV resistant transparent polycarbonate lens
- 3 selectable brightness levels with Lumen Select feature (6100, 4200, 2700 lumens)
- Larger square single head for high output
- Switch activated, Dusk to Dawn, and Motion Activated models available
- Maintenance-free LEDs with 70,000 hours of life. Wall or eave mounted to recessed or surface junction boxes (with optional accessory)
- Maintenance-free LEDs with 70,000 hours of life.
- Easy to install with Quick Connect wiring harness.
Your internet browser isn't supported.
TGS-KIT-MTGBZ
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | TGS - High Output Security Floodlights |
| Description | Mounting Adapter Plate Kit Bronze |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083157723 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.26 |
| Case Quantity | 6 |
| Pallet Quantity | 3024 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |