- Available in 4" and 6"
- Baffle and LED Trim with regressed lens
- LED Trim Retrofit installation
- 5 Color Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1800K
- Selectable Lumen options available: 4" 600/900 Lumens, 6" 900/1200
- 120V Input, dimmable down to 5% with select phase cut dimmers
- Air-tite, wet location listed, IC Rated
Your internet browser isn't supported.
RL3059FSD2W1EWH
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Recessed LED Trims |
| Description | 3-inch recessed LED retrofit module, 500 lumens (nominal), 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cut 5% dimming, matte white flange. |
Product Details
| Lamp Type | LED |
| UPC | 080083257669 |
| Amperage Rating | 55mA |
| Aperture | 3 Inch |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 6.2W |
| Product Weight | 0.42 |
| Case Quantity | 4 |
| Pallet Quantity | 672 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |