- Available in 4" and 6"
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames/plates (sold separately)
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
- Lens & Trim: Recessed baffle trim and curved diffuse lens
- Brightness (Lumens): 4"–600/900 lm; 6"–600 or 900/1200 lm (nominal)
- Dimming: Dims to 5% (phase cut LE/TE); 120V input
- Baffle or smooth splay decorative overlays in 4 finishes (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 70,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
RL4LS9FSD2W1EWHDM-C
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Recessed Canless LED Downlights |
| Description | 4-inch canless recessed LED downlight, 600/900 selectable lumens (nominal), 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cut 5% dimming, matte white flange, direct mount. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083259045 |
| Amperage Rating | 0.095A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V 60 Hz |
| Wattage | 11.5 W |
| Product Weight | 1.14 |
| Case Quantity | 4 |
| Pallet Quantity | 288 |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |