Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

In-Wall Smart Switch

  • Control ceiling and exhaust fans or any of your lights 
  • Easily control from your smartphone or other HALO Home Controllers
  • Add to Groups or setup Schedules 
  • Max Loads: 720W Incandescent, 600W CFL/FL/LED/ELV, 1/2 HP motor 
  • Fits standard wall plates (not included) 
  • Has air gap switch to temporarily disconnect power 
  • Neutral wire required, indoor use only 
  • 120V / AC 60Hz standard house wiring 
  • Add wireless multi-way control by installing with Accessory Switches
In-Wall Smart Switch

In-Wall Smart Switch

HALO Home In-Wall Smart Switch

The HALO Home In-Wall Smart Switch controls ceiling and exhaust fans or any of your lights. It is designed to connect to the HALO Home Bluetooth Mesh network with no hub or internet connection required. The Smart Switch can operate as a single switch and can also be configured to work with the Accessory Switch for wireless 3-way or multi-control. White - HIWMAS1BLE40AWH. 

HALO Home Now Controls Fans!

HALO Home Now Controls Fans!

HALO Home put the smarts in the switch so you can control your fan from anywhere. Create schedules to automatically keep the air moving. 

Multi-Way Control

Multi-Way Control

Put your fan on the Smart Switch and then if you need 3-way or multi-location control, just add and setup Accessory Switches to send wireless commands to it. 

HALO Home Support

HALO Home Support

View our support How-to / FAQ to get help with questions you may have about your HALO Home lighting.

HALO Home Support FAQ

Stock catalog numbers

Resources

FAQs

Other products you might be interested in