The HALO Home Multi-Room Scene Keypad allows centralized control of this smart lighting system. Program 4 scene keys to control any HALO Home-enabled device, Smart Light, Group or Scene and control lighting from one location - tap once for ON, twice for OFF. Dimming and Power OFF button control last activated scene key. This Scene Keypad is designed to connect to the HALO Home Bluetooth Mesh network with no hub or bridge required. Fits Decora sized wallplates and comes in either battery-powered or hardwired versions. The best part is it controls devices wirelessly so it can be installed in any existing bank of switches or placed in-wall wherever centralized lighting control is desired. Hardwired (White) - HIWSKA1BLE40AWH Battery Powered (White) - HIWSKB1BLE40AWH
Yes. The Hardwired Version of the Scene Keypad requires power for its Bluetooth radio to function and thus needs a neutral leg to complete the circuit. If you don't have a neutral wire, the Battery Powered Scene Keypad and Anyplace Dimmer are great Controller alternatives.
While there are several very good reasons and standard ON/OFF switches do work with our Smart Lights, Hardwired Scene Keypads provide HALO Home Smart Lights constant power so they can respond to wireless commands from multiple Controllers and repeat commands as they travel through the Bluetooth Mesh to other devices. This repeating extends and strengthens your system's wireless network.
The number of bulbs depends on the type and how many watts they use. Please review the Spec Sheet for this dimmer's maximum wattage information.
This keypad wirelessly commands HALO Home LED Smart Lights and Accessories. Check out the HALO Home Smart Dimmer to control your dimmable LED, CFL, incandescent, halogen and flourescent lights.
If you need to reset your keypad, try removing it from the app first. If that does not work then: Press "1" Button 4X; Press the bottom "Power/Wake-Up" button 4X; Press "1" Button 4X
It wires like a standard dimmer switch. You can probably install it in about 15 minutes. (The Battery Version is even easier and can be installed in-wall anywhere you need a wall station.)
We have an installation guide that will walk you through the installation process using either air-gap switches or circuit breakers: support.bringhalohome.com