- No Bridge/Internet Needed-wireless control via HALO Home Bluetooth Mesh
- ON/OFF & Dimming to 5%, 2000 Lumens, White Tuning 3000-5000K via app
- Add to Groups/Scenes/Schedules-set color temp & dim level via the app
- Wet & damp location and cULus Listed
- No bridge or hub required to use system features and wireless control
- Range: 35' from smartphone, 100' between devices (200 Devices/Account)
- NOTE - Do not use in combination with non-HALO Home dimmers
Your internet browser isn't supported.
HALO Home
HALO Home Smart Floodlight - FTS20CB
Overview
The HALO Home Smart Floodlight incorporates the system's wireless Bluetooth technology into a durable, twin head design for an advanced outdoor lighting solution built for high performance. Features a multitude of configurable settings including Groups, Schedules, Scenes, dimming, and white color tuning. This unit does not require a hub or internet service and can be wirelessly controlled by a HALO Home Dimmer or smartphone/tablet. Bronze: FTS20CB