Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

Replace with HLB Smart Wi-Fi Slim Canless LED Downlights Connected by WiZ Pro

HALO Home HLB4 4" Smart Canless Direct Mount

  • 4-inch available with remote driver/junction box
  • Easy to install from below in as little as 1-1/2” plenum
  • Bluetooth-enabled, pair with the HALO Home app for customization
  • 650 delivered lumens, perfect for low to medium-height ceilings
  • Dimmable to 5% using HALO Home app or HALO Home controllers
  • New construction mounting frames available
  • cULus, Energy Star, FCC Title 47, Wet Location, CA T20 & T24 compliant
  • Canless install into drywall/suspended ceilings (no J-box or housing required)
HALO Home HLB4 4" Smart Canless Direct Mount

HALO Home HLB4 4" Smart Canless Direct Mount

Installs virtually anywhere

The HALO Home 4" MicroEdge™ Smart Canless Direct Mount Downlights can be installed virtually anywhere with its slim compact design and smart HALO Home features. From dimming and adjustable color temperature to the endless ways to customize and control through the HALO Home app, it’s a brilliant addition to your smart home lighting system.

Think thin.

Think thin.

This ultra-thin Smart Downlight is designed for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The MicroEdge™ can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.

Easy Canless Install. No Housing Needed.

Easy Canless Install. No Housing Needed.

The MicroEdge™ installs into a standard hole saw sized cutout and is securely held in place with springs. The driver box installs through the cutout and can be positioned remotely from the fixture fitting using extension cables (sold separately). The keyhole slots facilitate attachment to the building structure.

Low profile. High tech.

Low profile. High tech.

It's the slimmest compact Bluetooth-enabled downlight on the market—but it doesn’t skimp on features. From dimming and adjustable color temperature to the endless ways to customize and control through the HALO Home app, it’s a brilliant addition to your smart home lighting system.

HALO Home Support

HALO Home Support

View our support How-to / FAQ to get help with questions you may have about your HALO Home lighting.

HALO Home Support FAQ

Resources

FAQs