Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

Replace with RL Smart Wi-Fi LED Trims Connected by WiZ Pro

HALO Home Lumen Select Smart Recessed Downlight - RL4

  • Selectable Max Brightness: 600 or 900 lumens
  • No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
  • ON/OFF and Dimming to 5% and white tuning 2700K-5000K via mobile app
  • Add to Groups/Scenes/Schedules-set color temp & dim level via the app
  • Install/Retrofit in 4" housings with friction clips & E26 adapter
  • ENERGY STAR® compliant, Wet & damp location listed, UL Classified
  • LED connector: CA Title-20 & 24 high efficacy compliant & cULus Listed
  • Precise design makes housings AIR-TITE to meet code & save energy
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • NOTE: Do not use in combination with non-HALO Home dimmers
HALO Home Lumen Select Smart Recessed Downlight - RL4

HALO Home Lumen Select Smart Recessed Downlight - RL4

Overview

Don’t let ceiling heights stop you from achieving smart lighting in a home. With HALO Home’s Lumen Select Smart 4" Downlights you can adjust the lumen output for optimal lighting in any room. You can select 600 or 900 lumens—for mounting heights up to 12 feet. The complete LED Baffle-Trim Module for 4” recessed housings and has all of the HALO Home features: wireless ON/OFF, dimming, and white tuning (2700K-5000K) - along with more advanced features like Groups, Scenes, and Schedules. Install the free app on a smartphone/tablet to pair and wirelessly control these lights via Bluetooth. Can be used with standard ON/OFF switches but we recommend installation with HALO Home Controllers for optimal performance. HALO Home Controllers provide constant power enabling them to strengthen and extend your HALO Home wireless network by responding or repeating messages from any Controller, including smartphones. White - RL4099BLE40AWH

HALO Home Support

HALO Home Support

View our support How-to / FAQ to get help with questions you may have about your HALO Home lighting.

HALO Home Support FAQ

Resources

FAQs