- Selectable lumens 1000, 1500, 2000, 3000, or 4000
- SeleCCTable color temperature 3000K, 3500K, or 4000K
- 80 CRI
- Narrow, Medium, Wide beam distribution reflectors with TIR lens optics
- Wall wash with linear spread lens
- Specular, Semi-Specular, Matte White, Matte Black reflector finishes
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
Your internet browser isn't supported.
61SNDHWF
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PRS6 LED 6" Square Downlight Series |
Description | 6" Lens Nar DL Ref, SF, Semi Spec, WF |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |