- Lumens: 1,000, 1,500, 2,000, 3,000 and 4,000
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial | 
| Family | HCC6 LED 6" Cylinder Downlight Series | 
| Description | 6" wall mount cylinder, 4000 lumens, UNV 0-10V Dimming Driver | 
Product Details
| Lamp Type | LED | 
| UPC | 080083917846 | 
| Amperage Rating | 0.345A at 120V and 0.15A at 277V | 
| Aperture | 6 Inch | 
| Mounting | Wall Mount | 
| Voltage Rating | 120-277V | 
| Wattage | 41.3W at 120V and 40.7W at 277V | 
| Product Weight | 1.28 | 
| Case Quantity | 6 | 
| Pallet Quantity | 480 | 
| Country of Origin | MX | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
