- Lumens: 1,000, 1,500 and 2,000
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC4 LED 4" Cylinder Downlight Series |
| Description | 48" BLACK AIRCRAFT CABLE KIT |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083128693 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.53 |
| Case Quantity | 1 |
| Pallet Quantity | 216 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |