- 8" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HC860D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8 LED 8" Downlight Series |
| Description | 8" new construction and remodeler housing, 6000 Lumens,UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | N/A |
| UPC | 080083908028 |
| Amperage Rating | 0.5A at 120V and 0.22A at 277V |
| Aperture | 8 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 59.7W at 120V and 59W at 277V |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |